Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | KCNC-18-04-18SVRNW |
| Complete connector | Yes |
| End size 1 | 12L |
| End size 2 | -4 |
| End size 3 | 12L |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | Female Pipe (NPT) |
| End type 3 | 24 degree tube port light duty |
| Finish plating | Passivate |
| Hex size 1 IN | 0.858 |
| Hex size 1 MM | 22.000 |
| Hex size 3 IN | 0.865 |
| Hex size 3 MM | 22.000 |
| Hex size 5 IN | 0.747 |
| Hex size 5 MM | 19.000 |
| Item type | Adapter-tee |
| Product material | 316L Stainless steel |
| Product serial name | KCNC |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |
| Thread size 2 | 1/4-18 NPT |
| Thread size 3 | M18x1.5 |