Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | KCTC-16-04-16SR |
| Complete connector | Yes |
| End size 1 | 10L |
| End size 2 | -4 |
| End size 3 | 10L |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | Female pipe BSPT |
| End type 3 | 24 degree tube port light duty |
| Finish plating | Passivate |
| Hex size 5 MM | 19.000 |
| Item type | Adapter-tee |
| Product material | 304 Stainless steel |
| Product serial name | KCTC |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
| Thread size 2 | R 1/4 |
| Thread size 3 | M16x1.5 |
