Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | KDBD-30-04-30ZN |
| Complete connector | Yes |
| End size 1 | 20S |
| End size 2 | -4 |
| End size 3 | 20S |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | Female ORB port BSPP |
| End type 3 | 24 degree tube port heavy duty |
| Finish plating | Zinc nickel |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | KDBD |
| Thread sealant | No |
| Thread size 1 | M30x2 |
| Thread size 2 | G 1/4-19 |
| Thread size 3 | M30x2 |