Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | KJNJ-08-06-08Z |
| Drop dimension IN | 1.020 |
| Drop dimension MM | 25.90 |
| End size 1 | -8 |
| End size 2 | -6 |
| End size 3 | -8 |
| End Type 1 | Male 37 degree |
| End type 2 | Female Pipe (NPT) |
| End type 3 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 5 IN | 0.945 |
| Hex size 5 MM | 24.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | KJNJ |
| Thread sealant | Yes |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 3/8-18 NPT |
| Thread size 3 | 3/4-16 UNF |