Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | LA7303456-06-503 |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | LA7303456 |
| Thread sealant | No |
| Thread size 1 | 11/16-16 UN |