Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | LA7303456-08-259 |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish | Zinc clear trivalent chromate |
| Finish plating | Passivate |
| Hex size 1 IN | 0.945 |
| Hex size 1 MM | 24.0 |
| Item type | Nut |
| Material | Brass |
| Product material | 316 Stainless steel |
| Product serial name | LA7303456 |
| Thread sealant | No |
| Thread size 1 | 13/16-16 UN |