Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | LA7303456-20-503 |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc nickel |
| Hex size 1 IN | 1.969 |
| Hex size 1 MM | 50.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | LA7303456 |
| Thread sealant | No |
| Thread size 1 | 1 11/16-12 UN |