Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | LCNN-14-04-04SR |
| Complete connector | Yes |
| End size 1 | 8L |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | 24 degree tube port light duty |
| End Type 2 | Male pipe (NPT) |
| End type 3 | Female Pipe (NPT) |
| Finish plating | Passivate |
| Hex size 5 MM | 19.000 |
| Item type | Adapter-tee |
| Product material | 304 Stainless steel |
| Product serial name | LCNN |
| Thread sealant | No |
| Thread size 1 | M14x1.5 |
| Thread size 2 | 1/4-18 NPT |
| Thread size 3 | 1/4-18 NPT |