Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | LHCM-10C1410COGSR |
| Complete connector | Yes |
| End size 1 | M10 |
| End size 2 | 8L |
| End size 3 | M10 |
| End type 1 | Male ORB Adjustable ISO 6149-2 |
| End type 2 | 24 degree tube port light duty |
| End type 3 | Female pipe BSPT |
| Finish plating | Passivate |
| Hex size 1 IN | 0.546 |
| Hex size 1 MM | 14.000 |
| Hex size 5 IN | 0.550 |
| Hex size 5 MM | 14.000 |
| Item type | Adapter-tee |
| Product material | 304 Stainless steel |
| Product serial name | LHCM |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | M10x1 |
| Thread size 2 | M14x1.5 |
| Thread size 3 | M10x1 |
