Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | M7629X12 |
| Durometer | 90 |
| Item type | O-Ring |
| Product height in | 0.550 |
| Product height mm | 13.970 |
| Product length in | 0.090 |
| Product length mm | 2.286 |
| Product width in | 0.550 |
| Product width mm | 13.970 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975469286 |
