Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Durometer | 90 |
| Inside diameter IN | 13.300 |
| Inside diameter MM | 337.820 |
| Item type | O-Ring |
| Product height in | 0.700 |
| Product height mm | 17.780 |
| Product length in | 0.090 |
| Product length mm | 2.286 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.700 |
| Product width mm | 17.780 |
| Thickness IN | 2.400 |
| Thickness MM | 60.96 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975014196 |
