Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | M7629X20 |
| Durometer | 90 |
| Item type | O-Ring |
| Product height in | 0.910 |
| Product height mm | 23.114 |
| Product length in | 0.100 |
| Product length mm | 2.540 |
| Product width in | 0.910 |
| Product width mm | 23.114 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975014219 |
