Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | M7630X22 |
| Product height in | 1.100 |
| Product height mm | 27.940 |
| Product length in | 0.060 |
| Product length mm | 1.524 |
| Product width in | 1.100 |
| Product width mm | 27.940 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975427637 |
