Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | M7630X42 |
| Product height in | 1.960 |
| Product height mm | 49.784 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product width in | 1.960 |
| Product width mm | 49.784 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975427408 |
