Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | MB7629X20 |
| Durometer | 90 |
| Inside diameter IN | 1.480 |
| Inside diameter MM | 37.592 |
| Item type | O-Ring |
| Product height in | 1.762 |
| Product height mm | 44.755 |
| Product length in | 0.139 |
| Product length mm | 3.531 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.762 |
| Product width mm | 44.755 |
| Thickness IN | 0.140 |
| Thickness MM | 3.556 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975427484 |
