Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | MB7629X4 |
| Durometer | 90 |
| Inside diameter IN | 0.420 |
| Inside diameter MM | 10.668 |
| Item type | O-Ring |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 0.103 |
| Product length mm | 2.616 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Thickness IN | 0.100 |
| Thickness MM | 2.540 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975427422 |
