Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Durometer | 90 |
| Inside diameter IN | 0.700 |
| Inside diameter MM | 17.780 |
| Item type | O-Ring |
| Product height in | 0.901 |
| Product height mm | 22.885 |
| Product length in | 0.103 |
| Product length mm | 2.616 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.901 |
| Product width mm | 22.885 |
| Thickness IN | 0.100 |
| Thickness MM | 2.54 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975427446 |
