Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | MB7630X2 |
| Inside diameter IN | 0.600 |
| Inside diameter MM | 15.240 |
| Product height in | 0.688 |
| Product height mm | 17.475 |
| Product length in | 0.044 |
| Product length mm | 1.118 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.688 |
| Product width mm | 17.475 |
| Thickness IN | 0.040 |
| Thickness MM | 1.016 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975427491 |
