Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | MB7630X24 |
| Inside diameter IN | 2.430 |
| Inside diameter MM | 61.722 |
| Product height in | 2.614 |
| Product height mm | 66.396 |
| Product length in | 0.092 |
| Product length mm | 2.337 |
| Product material | Buna-N (nitrile) |
| Product width in | 2.614 |
| Product width mm | 66.396 |
| Thickness IN | 0.090 |
| Thickness MM | 2.286 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975427576 |
