Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | MB7630X4 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product height in | 0.944 |
| Product height mm | 23.978 |
| Product length in | 0.067 |
| Product length mm | 1.702 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.944 |
| Product width mm | 23.978 |
| Thickness IN | 0.070 |
| Thickness MM | 1.778 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975427507 |
