Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Inside diameter IN | 0.930 |
| Inside diameter MM | 23.622 |
| Product height in | 1.064 |
| Product height mm | 27.026 |
| Product length in | 0.067 |
| Product length mm | 1.702 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.064 |
| Product width mm | 27.026 |
| Thickness IN | 0.070 |
| Thickness MM | 1.78 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975427514 |
