NPT MALE X BSPP MALE
MPBP-16-16S
Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Catalog Item | MPBP-16-16S |
| Finish plating | Zinc |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.0 |
| Product material | Carbon steel |
| Thread sealant | Yes |
| Thread size 2 | G 1-11 |