NPT MALE X BSPP MALE
MPBP-4-4S
Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Catalog Item | MPBP-4-4S |
| Finish plating | Zinc |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.0 |
| Product material | Carbon steel |
| Thread sealant | Yes |
| Thread size 2 | G 1/4-19 |