NPT MALE X BSPP MALE
MPBP-6-6S
ToolsMPBP-6-6S Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Catalog Item | MPBP-6-6S |
| Finish plating | Zinc |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.000 |
| Product material | Carbon steel |
| Thread sealant | Yes |
| Thread size 2 | G 3/8 |