Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | N-J05Z |
| End size 1 | -5 |
| Finish plating | Zinc |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | N |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |