Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Adapters and swivel joints
Steel adapters
N4
NUT-SO,N4,04,9/16-18 UNF,HEX11/16,BL
N4
Catalog item:
N4
Where to buy
Export PDF
Tools
Add to comparison
N4
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Angle shape
Straight
Catalog Item
N4
End size 1
-4
Finish plating
Oil
Hex size 1 IN
0.669
Hex size 1 MM
17.0
Item type
Nut
Product material
Brass
Product serial name
N4
Thread sealant
No
Thread size 1
9/16-18 UNF