Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | NB-08-04-08Z |
| Drop dimension IN | 1.181 |
| Drop dimension MM | 30.00 |
| End size 1 | -8 |
| End size 2 | -4 |
| End size 3 | -8 |
| End type 1 | Male BSPP 60 degree cone |
| End type 2 | Female BSPP swivel |
| End type 3 | Female JIS BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | NB |
| Thread sealant | No |
| Thread size 1 | G 1/2-14 |
| Thread size 2 | G 1/4-19 |
| Thread size 3 | G 1/2-14 |