Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | NB200-16JRSV |
| End size 1 | -16 |
| Finish | Zinc plated |
| Finish plating | Passivate |
| Hex size 1 IN | 1.496 |
| Hex size 1 MM | 38.0 |
| Item type | Nut |
| Material | Carbon steel |
| Product material | 316L Stainless steel |
| Product serial name | NB200 |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
