Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | NB300-04SV |
| End size 1 | -4 |
| End type 1 | Male 37 degree |
| Finish plating | Passivate |
| Item type | Adapter-sleeve |
| Product material | 316L Stainless steel |
| Product serial name | NB300 |
| Thread sealant | No |
