Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | NB500-25FFAZ |
| End size 1 | -25 |
| End type 1 | Male ORFS |
| Finish plating | Zinc |
| Item type | Adapter-sleeve |
| Product material | Carbon steel |
| Product serial name | NB500 |
| Thread sealant | No |