Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | NCBC-18-04-18Z |
| Drop dimension IN | 0.984 |
| Drop dimension MM | 25.00 |
| End size 1 | -18 |
| End size 2 | -4 |
| End size 3 | -18 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | Female BSPP swivel |
| End type 3 | 24 degree tube port light duty |
| Finish plating | Zinc |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.0 |
| Hex size 3 MM | 22.0 |
| Hex size 4 MM | 19.0 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | NCBC |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |
| Thread size 2 | G 1/4-19 |
| Thread size 3 | M18x1.5 |