Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | NL-12SVAG |
| End size 1 | -12 |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.0 |
| Item type | Nut |
| Product material | 316L Stainless steel |
| Product serial name | NL |
| Thread sealant | No |
| Thread size 1 | M12x1.5 |