Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | NL-26JRSV |
| End size 1 | -26 |
| Finish plating | Passivate |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.0 |
| Item type | Nut |
| Material | Carbon steel |
| Product material | 316L Stainless steel |
| Product serial name | NL |
| Thread sealant | No |
| Thread size 1 | M26x1.5 |
