Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| End size 1 | 12L |
| End size 2 | -8 |
| End Type 1 | 24 degree tube port light duty |
| End Type 2 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 3 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | W1CO |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M18x1.5 |
| Thread size 2 | 3/4-16 UNF |