Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | W2F9-10Z |
| Drop dimension IN | 1.654 |
| Drop dimension MM | 42.00 |
| End size 1 | -10 |
| End size 2 | -10 |
| End type 1 | Male ORFS |
| End type 2 | Female ORFS swivel |
| Finish plating | Zinc |
| Hex size 1 IN | 1.181 |
| Hex size 1 MM | 30.000 |
| Hex size 2 MM | 30.000 |
| Hex size 3 MM | 27.0 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | W2F9 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 1-14 UNS |
| Thread size 2 | 1-14 UNS |
