Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | WBJ-06Z |
| Drop dimension IN | 0.878 |
| Drop dimension MM | 22.30 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Male 37 degree |
| End type 2 | Female 37 degree swivel |
| End type 3 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hex size 2 MM | 19.000 |
| Hex size 4 MM | 14.0 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-tee |
| Product height in | 1.154 |
| Product height mm | 29.300 |
| Product length in | 2.118 |
| Product length mm | 53.800 |
| Product material | Carbon steel |
| Product serial name | WBJ |
| Product width in | 0.551 |
| Product width mm | 14.000 |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 9/16-18 UNF |
| Thread size 3 | 9/16-18 UNF |
