Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Winner by Danfoss |
| Catalog Item | XB-12Z |
| Drop dimension IN | 1.575 |
| Drop dimension MM | 40.0 |
| End size 1 | -12 |
| End size 2 | -12 |
| End size 3 | -12 |
| End size 4 | -12 |
| End type 1 | Male BSPP 60 degree cone |
| End type 2 | Male BSPP 60 degree cone |
| End type 3 | Male BSPP 60 degree cone |
| End type 4 | Male BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-cross |
| Product height in | 3.150 |
| Product height mm | 80.000 |
| Product length in | 3.150 |
| Product length mm | 80.000 |
| Product material | Carbon steel |
| Product serial name | XB |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Thread sealant | No |
| Thread size 1 | G 3/4-14 |
| Thread size 2 | G 3/4-14 |
| Thread size 3 | G 3/4-14 |
| Thread size 4 | G 3/4-14 |
