Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Winner by Danfoss |
| Catalog Item | XF-16XZ |
| Drop dimension IN | 1.634 |
| Drop dimension MM | 41.50 |
| End size 1 | -16 |
| End size 2 | -16 |
| End size 3 | -16 |
| End size 4 | -16 |
| End type 1 | Male ORFS |
| End type 2 | Male ORFS |
| End type 3 | Male ORFS |
| End type 4 | Male ORFS |
| Finish plating | Zinc |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-cross |
| Product material | Carbon steel |
| Product serial name | XF-X |
| Thread size 2 | 1 7/16-12 UN |
| Thread size 3 | 1 7/16-12 UN |
| Thread size 4 | 1 7/16-12 UN |