Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Winner by Danfoss |
| Catalog Item | XJ-08SR |
| Drop dimension IN | 1.260 |
| Drop dimension MM | 32.00 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -8 |
| End size 4 | -8 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| End type 3 | Male 37 degree |
| End type 4 | Male 37 degree |
| Finish plating | Passivate |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-cross |
| Product material | 304 Stainless steel |
| Product serial name | XJ |
| Thread size 2 | 3/4-16 UNF |
| Thread size 3 | 3/4-16 UNF |
| Thread size 4 | 3/4-16 UNF |