Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Winner by Danfoss |
| Catalog Item | XJ-10SR |
| Complete connector | Yes |
| Drop dimension IN | 1.488 |
| Drop dimension MM | 37.80 |
| End size 1 | -10 |
| End size 2 | -10 |
| End size 3 | -10 |
| End size 4 | -10 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| End type 3 | Male 37 degree |
| End type 4 | Male 37 degree |
| Finish plating | Passivate |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-cross |
| Product height in | 2.976 |
| Product height mm | 75.600 |
| Product length in | 2.976 |
| Product length mm | 75.600 |
| Product material | 304 Stainless steel |
| Product serial name | XJ |
| Product width in | 0.866 |
| Product width mm | 22.000 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | 7/8-14 UNF |
| Thread size 3 | 7/8-14 UNF |
| Thread size 4 | 7/8-14 UNF |
