Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Winner by Danfoss |
| Catalog Item | XN-06Z |
| Drop dimension IN | 1.083 |
| Drop dimension MM | 27.50 |
| End size 1 | -12 |
| End size 2 | -12 |
| End size 3 | -12 |
| End size 4 | -12 |
| End type 1 | Male pipe (NPT) |
| End type 2 | Male pipe (NPT) |
| End type 3 | Male pipe (NPT) |
| End type 4 | Male pipe (NPT) |
| Finish plating | Zinc |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-cross |
| Product material | Carbon steel |
| Product serial name | XN |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPT |
| Thread size 2 | 3/8-18 NPT |
| Thread size 3 | 3/8-18 NPT |
| Thread size 4 | 3/8-18 NPT |