Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | PQF-G04 |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Male BSP DIN 3852 form A |
| End type 2 | 24 degree tube port heavy duty |
| Finish plating | Zinc nickel |
| Hex size 3 MM | 24.0 |
| Hex size 5 IN | 0.945 |
| Hex size 5 MM | 24.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | XPQF |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | G 1/4-19 |
| Thread size 2 | M14x1.5 |