Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Winner by Danfoss |
| Catalog Item | XT-06SPZ |
| Drop dimension IN | 1.181 |
| Drop dimension MM | 30.00 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End size 4 | -6 |
| End type 1 | Male pipe BSPT |
| End type 2 | Male pipe BSPT |
| End type 3 | Male pipe BSPT |
| End type 4 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-cross |
| Product material | Carbon steel |
| Product serial name | XT-SP |
| Thread sealant | No |
| Thread size 1 | R 3/8-19 |
| Thread size 2 | R 3/8-19 |
| Thread size 3 | R 3/8-19 |
| Thread size 4 | R 3/8-19 |