Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | ZB-04Z |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End size 4 | -4 |
| End type 1 | Female ORB port BSPP |
| End type 2 | Female ORB port BSPP |
| End type 3 | Female ORB port BSPP |
| End type 4 | Female ORB port BSPP |
| Finish plating | Zinc |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-cross |
| Product height in | 1.772 |
| Product height mm | 45.000 |
| Product length in | 1.772 |
| Product length mm | 45.000 |
| Product material | Carbon steel |
| Product serial name | ZB |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Thread size 1 | G 1/4 |
| Thread size 2 | G 1/4 |
| Thread size 3 | G 1/4 |
| Thread size 4 | G 1/4 |
