Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | ZB-08Z |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -8 |
| End size 4 | -8 |
| End type 1 | Female ORB port BSPP |
| End type 2 | Female ORB port BSPP |
| End type 3 | Female ORB port BSPP |
| End type 4 | Female ORB port BSPP |
| Finish plating | Zinc |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-cross |
| Product height in | 2.441 |
| Product height mm | 62.000 |
| Product length in | 2.441 |
| Product length mm | 62.000 |
| Product material | Carbon steel |
| Product serial name | ZB |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Thread size 1 | G 1/2 |
| Thread size 2 | G 1/2 |
| Thread size 3 | G 1/2 |
| Thread size 4 | G 1/2 |
