Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | ZN-04JRSR |
| Complete connector | Yes |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End size 4 | -4 |
| End type 1 | Female Pipe (NPT) |
| End type 2 | Female Pipe (NPT) |
| End type 3 | Female Pipe (NPT) |
| End type 4 | Female Pipe (NPT) |
| Finish plating | Passivate |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-cross |
| Product material | 304 Stainless steel |
| Product serial name | ZN |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 1/4-18 NPT |
| Thread size 2 | 1/4-18 NPT |
| Thread size 3 | 1/4-18 NPT |
| Thread size 4 | 1/4-18 NPT |