Product specifications
Characteristic | Value |
---|---|
Brand | Winner by Danfoss |
End Type 1 | Female Pipe (NPT) |
End Type 2 | Female Pipe (NPT) |
End size 1 | -6 |
End size 2 | -6 |
End size 3 | -6 |
End size 4 | -6 |
End type 3 | Female Pipe (NPT) |
End type 4 | Female Pipe (NPT) |
Finish plating | Zinc |
Hex size 5 MM | 24.0 |
Item type | Adapter-cross |
Product height in | 2.047 |
Product height mm | 52.000 |
Product length in | 2.047 |
Product length mm | 52.000 |
Product material | Carbon steel |
Product serial name | ZN |
Product width in | 0.945 |
Product width mm | 24.000 mm |
Thread sealant | Yes |
Thread size 1 | 3/8-18 NPT |
Thread size 2 | 3/8-18 NPT |
Thread size 3 | 3/8-18 NPT |
Thread size 4 | 3/8-18 NPT |