Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | ZN-12Z |
| End size 1 | -12 |
| End size 2 | -12 |
| End size 3 | -12 |
| End size 4 | -12 |
| End type 1 | Female Pipe (NPT) |
| End type 2 | Female Pipe (NPT) |
| End type 3 | Female Pipe (NPT) |
| End type 4 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Hex size 5 MM | 33.0 |
| Item type | Adapter-cross |
| Product height in | 2.677 |
| Product height mm | 68.000 |
| Product length in | 2.677 |
| Product length mm | 68.000 |
| Product material | Carbon steel |
| Product serial name | ZN |
| Product width in | 1.299 |
| Product width mm | 33.000 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-14 NPT |
| Thread size 2 | 3/4-14 NPT |
| Thread size 3 | 3/4-14 NPT |
| Thread size 4 | 3/4-14 NPT |
