Swivel joints
Our robust swivel joints are ready to perform in virtually any dynamic hydraulic system. Available with a broad range of end configurations, these compact joints eliminate the need for adapters and tubing in tight spaces, and they can be used to eliminate problems caused by rotation and hose twisting.
Features
- Balanced-pressure design
- Low-drop dimensions
- Contamination seals
- 360º rotation
- Standard O-ring design
Benefits
- Show no significant increase in torque with the introduction of pressure
- Fit in compact areas
- Prevent environmental contaminates from entering the swivel joints
- Prevent hose twisting and increase hose life
- Allow quick and reliable field repairs