Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GM10006-20 |
| Finish plating | Zinc |
| Gasket material | Nitrile (NBR) |
| Product material | Carbon steel |
| Style | Standard |
| Sub brand | Flexmaster |
| Tube size outside diameter | 42.4 millimeter |
| Unit | Imperial |
| Vacuum rating Hg | 25 |
| Working pressure BAR | 15.00 |
| Working temperature max F | 215 |
| Working temperature min F | -25 |